Image of YHD350 YHD350, Line Tap Connector, AL-CU, AL-AL

YHD350, Line Tap Connector, AL-CU, AL-AL

Brand: Burndy

Catalog ID: YHD350

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,wire diameter range,groove A(Run):0.461-0.563.

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHD350

Die Index

D3

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Trade Name

HYCRIMP™

Type

YHD

UPC

781810139301

UPC 14 Digit GTIN

00781810139301

Dimensions

Dimension - Height fraction

1-21/50 in

Dimension - Height inch

1.42 in

Dimension - Height mm

36.1 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Width fraction

89/100 in

Dimension - Width inch

0.89 in

Dimension - Width mm

23 mm

Package Height

2.75 in

Package Length

13.3 in

Package Weight

4.45 lb

Package Width

4.75 in

Conductor Related

Conductor - ACSR Cmpt Run

1/0 AWG;2/0 AWG

Conductor - ACSR Cmpt Run Range

1/0 AWG-2/0 AWG

Conductor - ACSR Cmpt Tap

1 AWG;1/0 AWG;3/0 AWG;2/0 AWG

Conductor - ACSR Cmpt Tap Range

1 AWG-2/0 AWG

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap Range

1 (6/1) Robin AWG-2/0 (6/1) Quail AWG

Conductor - AL Str Run

3/0-4/0

Conductor - AL Str Run Range

3/0-4/0

Conductor - AL Str Tap

2/0 AWG;3/0 AWG

Conductor - AL Str Tap Range

2/0 AWG-3/0 AWG

Conductor - Copper Solid Run

250 - 300

Conductor - Copper Solid Run Range

250 - 300

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Pallet Quantity

3200