Image of YHD4 YHD4, Line Tap Connector, AL-CU, AL-AL

YHD4, Line Tap Connector, AL-CU, AL-AL

Brand: Burndy

Catalog ID: YHD4

Compression Line Tap Connector for Alumminum to Copper and Aluminum to Aluminum applications,1.42 H,1.88 L,.83W.

  • LOKTAP™ compression connectors are high quality, range-taking devices accommodating many combinations of conductor
  • LOKTAP™ connectors feature a C groove on both sides of the connector for use in street lighting applications

General

Application

For Accommodate Combinations Of Aluminum To Copper, And Aluminum To Aluminum Conductors

Catalog Number

YHD4

Die Index

D3

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

LOKTAP

Trade Name

LOKTAP™

Type

YHD

UPC

781810139110

UPC 14 Digit GTIN

00781810139110

Dimensions

Dimension - Height fraction

1-21/50 in

Dimension - Height inch

1.42 in

Dimension - Height mm

36.1 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Width fraction

83/100 in

Dimension - Width inch

0.83 in

Dimension - Width mm

21 mm

Package Height

2.75 in

Package Length

11.15 in

Package Weight

3.63 lb

Package Width

4.8 in

Conductor Related

Conductor - ACSR Cmpt Run

1/0 AWG;2/0 AWG;3/0 AWG

Conductor - ACSR Cmpt Run Range

1/0 AWG-3/0 AWG

Conductor - ACSR Cmpt Tap

1/0 AWG;2/0 AWG

Conductor - ACSR Cmpt Tap Range

1/0 AWG-2/0 AWG

Conductor - ACSR Str Run

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Run Range

1 (6/1) Robin AWG-2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap Range

1 (6/1) Robin AWG-2/0 (6/1) Quail AWG

Conductor - AL Str Run

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Run Range

1 AWG-3/0 AWG

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

1 AWG-2/0 AWG

Conductor - Copper Solid Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

2/0;3/0

Conductor - Copper Solid Tap Range

2/0-3/0

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Run Range

1 AWG-3/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

250

Pallet Quantity

4000