Image of YHD400 YHD400, Line Tap Connector, AL-CU, AL-AL

YHD400, Line Tap Connector, AL-CU, AL-AL

Brand: Burndy

Catalog ID: YHD400

Compression Line Tap for Copper, AL or ACSR and Compact Conductors.

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHD400

Die Index

D3

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Trade Name

HYCRIMP™

Type

YHD

UPC

781810139356

UPC 14 Digit GTIN

00781810139356

Dimensions

Dimension - Height fraction

1-49/100 in

Dimension - Height inch

1.40 in

Dimension - Height mm

35.6 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Width fraction

89/100 in

Dimension - Width inch

0.84 in

Dimension - Width mm

21 mm

Package Height

2.8 in

Package Length

13.4 in

Package Weight

4.5 lb

Package Width

4.9 in

Conductor Related

Conductor - ACSR Cmpt Run

3/0 AWG;4/0 AWG;266.8 kcmil

Conductor - ACSR Cmpt Run Range

3/0 AWG-266.8 kcmil

Conductor - ACSR Cmpt Tap

3/0 AWG;4/0 AWG;266.8 kcmil

Conductor - ACSR Cmpt Tap Range

3/0 AWG-266.8 kcmil

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

3/0 AWG-4/0 AWG

Conductor - AL Str Tap

4/0 AWG

Conductor - AL Str Tap Range

4/0 AWG

Conductor - Copper Solid Run

250 - 300

Conductor - Copper Solid Run Range

250 - 300

Conductor - Copper Solid Tap

250;300

Conductor - Copper Solid Tap Range

250-300

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Pallet Quantity

3200