
Brand: Burndy
Catalog ID: YP27AU26
Application
For Copper, Aluminum Or ACSR Conductors
Catalog Number
YP27AU26
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOK™ CRIMPIT™
Type
YP-U
UPC
781810134689
UPC 14 Digit GTIN
00781810134689
Dimension - Height inch
1.70 in
Dimension - Length Overall inch
1.69 in
Dimension - Width inch
0.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size A Range
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B Range
1 (6/1) Robin AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size B Range
1 AWG-2/0 AWG
Conductor - Copper Solid Size A
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size A Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Size B
2/0 AWG;3/0 AWG
Conductor - Copper Solid Size B Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size A
2/0 AWG;3/0 AWG
Conductor - Copper Str Size A Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Size B
1/0 ;2/0 AWG
Conductor - Copper Str Size B Range
1/0 -2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
3400