Image of YPC28U28 YPC28U28, Figure 6-shaped Connector
Image of YPC28U28 YPC28U28, Figure 6-shaped Connector

YPC28U28, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC28U28

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:3/0 - 4/0 Str.4/0 Sol. & 4/0, 250, 266.8 Alum.Compressed.

  • Extra wide range universal compression connector
  • Figure 6-shape separates run and tap wires minimizes galvanic corrosion of conductors
  • Connector can be gripped in tool and slipped over line for easy installation
  • Pre-filled with PENETROX joint compound and stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed And Compact Conductors

Catalog Number

YPC28U28

Die Index

D3

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YPC-U

UPC

781810136683

UPC 14 Digit GTIN

00781810136683

Dimensions

Dimension - Height inch

2.75 in

Dimension - Height mm

70 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.98 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

3/0 AWG, 4/0 AWG

Conductor - ACSR Str Run Range

3/0 AWG-4/0 AWG

Conductor - ACSR Str Tap

2/0 AWG, 3/0 AWG, 4/0 AWG

Conductor - ACSR Str Tap Range

2/0 AWG-4/0 AWG

Conductor - AL Str Run

3/0 AWG,4/0 AWG

Conductor - AL Str Run Range

3/0 AWG-4/0 AWG

Conductor - AL Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG-4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

2200