Image of YPC28U4 YPC28U4, Figure 6-shaped Connector
Image of YPC28U4 YPC28U4, Figure 6-shaped Connector

YPC28U4, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC28U4

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:3/0 - 4/0 Str. & 4/0 - 250, 266.8 Alum. Compressed.

  • Figure 6-shaped Aluminum Universal Connector
  • Separates Run and Tap Wires
  • Minimizes galvanic corrosion of conductors
  • Extra wide range connector

General

Application

Connector can be gripped in tool and slipped over line for easy installation. Pre-filled with PENETROX joint compound and Stripsealed to limit oxide growth and to increase the life of the connection

Catalog Number

YPC28U4

Construction Material - Main

Aluminum

Die Index

D3

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Sub Brand

CRIMPIT

Trade Name

CRIMPITā„¢

Type

YPC-U

UPC

781810135990

UPC 14 Digit GTIN

00781810135990

Dimensions

Dimension - Height inch

1.70 in

Dimension - Height mm

43 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

3/0 AWG, 4/0 AWG

Conductor - ACSR Str Run Range

3/0 AWG-4/0 AWG

Conductor - ACSR Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - ACSR Str Tap Range

6 AWG-4 AWG

Conductor - AL Str Run

3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

3/0 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - AL Str Tap Range

6 AWG- 4 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG, 5 AWG, 4 AWG

Conductor - Copper Str Tap Range

6 AWG-4 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

3600