Image of YPC2A8U YPC2A8U, Figure 6-shaped Connector

YPC2A8U, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC2A8U

Compact compression connector designed to tap small lighting wires from secondaries. Figure 6-shape separates run and tap, and minimizes galvanic corrosion.

  • Compact compression connector designed to tap small lighting wires from secondaries
  • Figure 6-shape separates run and tap, minimizing galvanic corrosion
  • Connector can be gripped in tool and slipped over line for easier installation
  • Pre-filled with PENETROX joint compound and stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, Compressed And Compact Conductors

Catalog Number

YPC2A8U

Die Index

BG or 5/8

Plated

No

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YPC-A-U

UPC

781810135686

UPC 14 Digit GTIN

00781810135686

Dimensions

Dimension - Height inch

0.97 in

Dimension - Height mm

25 mm

Dimension - L Length Overall mm

18 mm

Dimension - Length Overall inch

0.69 in

Dimension - Width inch

0.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Run Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Run Range

6 AWG-2 AWG

Conductor - AL Str Tap

8 AWG

Conductor - Copper Solid Run

4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

4 AWG-2 AWG

Conductor - Copper Solid Tap

14 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

6 AWG-2 AWG

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Tap Range

14 AWG-8 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

6800