Image of YPC33R33R YPC33R33R, Figure 6-shaped Connector
Image of YPC33R33R YPC33R33R, Figure 6-shaped Connector

YPC33R33R, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC33R33R

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run ACSR,5005:266.8 (18-1) - 397.5 (18-1).

  • Extra wide range universal compression connector
  • Figure 6-shape separates run and tap wires minimizes galvanic corrosion of conductors
  • Connector can be gripped in tool and slipped over line for easy installation
  • Pre-filled with PENETROX joint compound and stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed And Compact Conductors

Catalog Number

YPC33R33R

Die Index

N

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Sub Brand

CRIMPIT

Trade Name

CRIMPITā„¢

Type

YPC-U

UPC

781810138205

UPC 14 Digit GTIN

00781810138205

Dimensions

Dimension - Height inch

2.28 in

Dimension - L Length Overall mm

98 mm

Dimension - Length Overall inch

3.88 in

Dimension - Width inch

1.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

266.8 kcmil-397.5 kcmil

Conductor - ACSR Str Tap Range

266.8 kcmil-397.5 kcmil

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Run Range

250 kcmil-400 kcmil

Conductor - AL Str Tap

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

250 kcmil-400 kcmil

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Run Range

250 kcmil-400 kcmil

Conductor - Copper Str Tap

250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Tap Range

250 kcmil-400 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

1100