YS36, Cu Compression Splice, Long Barrel, 600 kcmil
Image of YS36 YS36, Cu Compression Splice, Long Barrel, 600 kcmil

YS36, Cu Compression Splice, Long Barrel, 600 kcmil

Brand: Burndy

Catalog ID: YS36

600 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 22 or 472 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS36

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810526255

UPC 14 Digit GTIN

00781810526255

Dimensions

Dimension - B Length inch

2.63 in

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.85 in

Dimension - Strip Length inch

2-11/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Wire Size

600 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

6