YSM6C, Uninsulated Parallel Splice For 10,380 - 26,813 cmils
Image of YSM6C YSM6C, Uninsulated Parallel Splice For 10,380 - 26,813 cmils
Image of YSM6C YSM6C, Uninsulated Parallel Splice For 10,380 - 26,813 cmils

YSM6C, Uninsulated Parallel Splice For 10,380 - 26,813 cmils

Brand: Burndy

Catalog ID: YSM6C

Copper Compression Parallel Splice, 10380-26813 Circular Mil, 0.44" Splice Length, Short Barrel, Tin Plated.

YSM6C.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM6C

Connector Type

Parallel Splice

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINKā„¢

Type

YSM

UPC

781810805787

UPC 14 Digit GTIN

00781810805787

Dimensions

Dimension - Length Overall inch

0.44 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG

Conductor - Copper Solid Size Range

14 AWG-12 AWG

Conductor - Copper Str Size

14 AWG;12 AWG

Conductor - Copper Str Size Range

14 AWG-12 AWG

Conductor Size

10,380 - 26,813 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90

Configuration

Connector Type

Parallel Splice

Logistics

Carton Quantity

200