YSR2CFX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2 Flex/AWG, Barrel B: 6 Flex/AWG
Image of YSR2CFX6CFXLTCKITC YSR2CFX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2 Flex/AWG, Barrel B: 6 Flex/AWG
Image of YSR2CFX6CFXLTCKITC YSR2CFX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2 Flex/AWG, Barrel B: 6 Flex/AWG
play
3D View
play
360 View
+2
Image of YSR2CFX6CFXLTCKITC YSR2CFX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2 Flex/AWG, Barrel B: 6 Flex/AWG

YSR2CFX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2 Flex/AWG, Barrel B: 6 Flex/AWG

Brand: Burndy

Catalog ID: YSR2CFX6CFXLTCKITC

CU Splice Reducer, Barrel A 2 Flex G,H,I,K,M,DLO, 2 AWG, Barrel B 6 Flex G,H,I,K,M,DLO, 6 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Brown/Blue Color Code, 10/7 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR2CFX6CFXLTCKITC

Color Code

Brown, Gray

Color Code - Side A

Brown

Color Code - Side B

Blue

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

10/7

Die Index - Element A

10

Die Index - Element B

7

Die Index Run Side

10

Die Index Tap Side

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Trade Name

HYREDUCER™

Type

YSR-TC

UPC

781810345764

UPC 14 Digit GTIN

00781810345764

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.82 in

Dimension - L Length Overall mm

50 mm

Dimension - Length BB inch

0.73 in

Dimension - Length Overall inch

1.96 in

Dimension - Strip Length inch

0.78 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

2 AWG

Conductor - Copper Flex G Size A

2 AWG

Conductor - Copper Flex G Size B

6 AWG

Conductor - Copper Flex G Tap

6 AWG

Conductor - Copper Flex H Run

2 AWG

Conductor - Copper Flex H Size A

2 AWG

Conductor - Copper Flex H Size B

6 AWG

Conductor - Copper Flex H Tap

6 AWG

Conductor - Copper Flex I Run

2 AWG

Conductor - Copper Flex I Size A

2 AWG

Conductor - Copper Flex I Size B

6 AWG

Conductor - Copper Flex I Tap

6 AWG

Conductor - Copper Flex K Run

2 AWG

Conductor - Copper Flex K Size A

2 AWG

Conductor - Copper Flex K Size B

6 AWG

Conductor - Copper Flex K Tap

6 AWG

Conductor - Copper Flex M Run

2 AWG

Conductor - Copper Flex M Size A

2 AWG

Conductor - Copper Flex M Size B

6 AWG

Conductor - Copper Flex M Tap

6 AWG

Conductor - Copper Str Size

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-6 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

25

Pallet Quantity

2250