
Brand: Burndy
Catalog ID: YST2C2C
Application
T-Connector
Catalog Number
YST2C2C
Color Code
Brown
Color Code - Side A
Brown
Color Code - Side B
Brown
Connector Type
T-COUPLER
Die Index
10/10
Die Index Run Side
10
Die Index Tap Side
10
EU RoHS Indicator
Yes
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYTEE
Temperature Rating
194
Trade Name
HYTEE™
Type
YST, Uninsulated T
UPC
781810501108
UPC 14 Digit GTIN
00781810501108
Dimension - A Outside Diameter inch
0.42 in
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - B Outside Diameter inch
0.42 in
Dimension - Height inch
1.98 in
Dimension - Height mm
50.3 mm
Dimension - L Length Overall mm
90 mm
Dimension - Length BB inch
1.56 in
Dimension - Length Overall inch
3.56 in
Dimension - Width inch
1.50 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Run Range
2 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-2 AWG
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
T-COUPLER
Carton Quantity
50
Pallet Quantity
14800