

Brand: Burndy
Catalog ID: YSU4W8W
Catalog Number
YSU4W8W
Color Code - Side A
Blue
Color Code - Side B
Brown
Die Index
243;BG or 5/8
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Trade Name
LINKITā¢
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810142936
UPC 14 Digit GTIN
00781810142936
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
6 (6/1) Turkey AWG
Conductor - ACSR Str Size A Range
6 (6/1) Turkey AWG
Conductor - AL Str Size A
5 AWG, 6 AWG
Conductor - AL Str Size A Range
5 AWG-6 AWG
Conductor - AL Str Size B
10 AWG
Conductor - Copper Solid Size A
4 AWG
Conductor - Copper Solid Size B
8 AWG
Conductor - Copper Str Size A
5 AWG, 6 AWG
Conductor - Copper Str Size A Range
5 AWG-6 AWG
Conductor - Copper Str Size B
10 AWG
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Carton Quantity
200
Pallet Quantity
29600