

Brand: Burndy
Catalog ID: YSV10
YSV10.
Application
For All Heavy Duty Industrial And General Purpose Applications
Catalog Number
YSV10
Connector Type
Seamless Butt Splice
Die Index
36
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINKā¢
Type
Splice
UPC
781810806050
UPC 14 Digit GTIN
00781810806050
Dimension - B Length fraction
5/16 in
Dimension - B Length inch
0.31 in
Dimension - Inside Diameter inch
0.13 in
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Dimension - Outside Diameter inch
0.21 in
Dimension - Strip Length inch
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000 V
Conductor - Copper Solid Size
12;11;10
Conductor - Copper Solid Size Range
12-10
Conductor - Copper Str Aircraft Size
AN 12;AN 10
Conductor - Copper Str Aircraft Size Range
AN 12-AN 10
Conductor - Copper Str Navy Size
6 (7);6 (19);9 (7);9 (37)
Conductor - Copper Str Navy Size Range
6 (7)-9 (37)
Conductor - Copper Str Size
12;10
Conductor - Copper Str Size Range
12-10
Conductor Size
12 - 10 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90
Connector Type
Seamless Butt Splice
Carton Quantity
1000
Pallet Quantity
99999