Image of YSV14 YSV14, Uninsulated Splice For 16 - 14 AWG

YSV14, Uninsulated Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: YSV14

Uninsulated Splice For 16 - 14 AWG.

YSV14.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For All Heavy Duty Industrial And General Purpose Applications

Catalog Number

YSV14

Connector Type

Seamless Butt Splice

Die Index

36

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Shrouded

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

Splice

UPC

781810806067

UPC 14 Digit GTIN

00781810806067

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Inside Diameter inch

0.09 in

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.64 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Strip Length inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12

Conductor - Copper Solid Size Range

12

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 20-AN 14

Conductor - Copper Str Navy Size

2 1/2 (1);2 1/2 (19);2 1/2 (26);3 (7);4 (1);4 (7);4 (19);4 (41)

Conductor - Copper Str Navy Size Range

2 1/2 (1)-4 (41)

Conductor - Copper Str Size

20;18;16;14

Conductor - Copper Str Size Range

20-14

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1000