YSV25FXB, Compression Splice, 1/0 AWG
Image of YSV25FXB YSV25FXB, Compression Splice, 1/0 AWG
Image of YSV25FXB YSV25FXB, Compression Splice, 1/0 AWG

YSV25FXB, Compression Splice, 1/0 AWG

Brand: Burndy

Catalog ID: YSV25FXB

Compression Splice, 1/0 AWG, 600 - 35000 V, 3.18 IN L, Die Index: 12.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Pink, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Oil Stop: No, Tapered End: No, Die Index: 12 Element A, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U25RT Die, (4), Y46 Tool, U25RT Die With PUADP-1 Adapter, (4), Wire Strip Length: 1-9/16 IN

General

Application

For Higher voltage applications

Catalog Number

YSV25FXB

Color Code

Pink

Connector Type

Splice

Die Index

12

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Plated

Y

Plating Type

Tin

Product Family

Power Connectors>Copper Compression Terminals & Splices>Splices>Long Barrel Splices

Product Type

Compression

Sub Brand

HYLINK

Trade Name

HYLINKā„¢

Type

Splice

UPC

781810041451

UPC 14 Digit GTIN

00781810041451

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - D inch

0.66 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.18 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Strip Length inch

1-9/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper DLO Size

1/0 (275/#24) DLO

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Str Compact Size

1/0

Conductor - Copper Str Compact Size Range

1/0

Conductor - Copper Str Navy Size

100 (61)

Conductor - Copper Str Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice