YSV26FXB, Compression Splice, 2/0 Str (325/24) 2/0 AWG
Image of YSV26FXB YSV26FXB, Compression Splice, 2/0 Str (325/24) 2/0 AWG

YSV26FXB, Compression Splice, 2/0 Str (325/24) 2/0 AWG

Brand: Burndy

Catalog ID: YSV26FXB

Hylink-Splice-Belled Long Barrel, 2/0 Str. (325/24) 2/0 AWG, 3.44 in L, UL Listed 90 Deg C,600 Volts to 35 kV.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Color Code: Black, Oil Stop: No, Tapered End: No, Die Index: 13 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U26RT Die, (4), Y46 Tool, U26RT Die With PUADP-1 Adapter, (4), Wire Strip Length: 1-11/16 IN, Conductor Type: Flexible Copper

General

Application

For Higher voltage applications

Catalog Number

YSV26FXB

Color Code

Black

Connector Type

Splice

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810041482

UPC 14 Digit GTIN

00781810041482

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.63 in

Dimension - D inch

0.74 in

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.44 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Strip Length inch

1-11/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper DLO Size

2/0 (375/#24) DLO

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Str Compact Size

2/0

Conductor - Copper Str Compact Size Range

2/0

Conductor - Copper Str Navy Size

125 (61)

Conductor - Copper Str Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice