

Brand: Burndy
Catalog ID: YSV27FXB
Catalog Number
YSV27FXB
Color Code
Orange
Connector Type
Splice
Die Index
14
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Material
Copper
Plated
Y
Plating Type
Tin
Product Family
Power Connectors>Copper Compression Terminals & Splices>Splices>Long Barrel Splices
Product Type
Compression
Trade Name
HYLINKā¢
Type
Splice
UPC
781810041475
UPC 14 Digit GTIN
00781810041475
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.64 in
Dimension - D inch
0.82 in
Dimension - L Length Overall mm
88 mm
Dimension - Length Overall inch
3.46 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Strip Length inch
1-11/16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper DLO Size
3/0 (450/#24) DLO
Conductor - Copper Flex G Size
3/0 AWG
Conductor - Copper Flex H Size
3/0 AWG
Conductor - Copper Flex I Size
3/0 AWG
Conductor - Copper Flex K Size
3/0 AWG
Conductor - Copper Flex M Size
3/0 AWG
Conductor - Copper Solid Size
3/0 AWG
Conductor - Copper Str Compact Size
3/0
Conductor - Copper Str Compact Size Range
3/0
Conductor - Copper Str Navy Size
150 (61)
Conductor - Copper Str Size
3/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Splice