
Brand: Burndy
Catalog ID: YSV2CFXB
Catalog Number
YSV2CFXB
Color Code
Brown
Connector Type
Splice
Die Index
10
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINK™
Type
Splice
UPC
781810099919
UPC 14 Digit GTIN
00781810099919
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.35 in
Dimension - D inch
0.54 in
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.89 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Strip Length inch
1-7/16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper DLO Size
2 (150/#24) DLO
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Compact Size
2
Conductor - Copper Str Compact Size Range
2
Conductor - Copper Str Navy Size
60 (37)
Conductor - Copper Str Size
2 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Splice