HUBBELL MEXICO
1-Gang Cubierta, Rectangular, Duplex Tornillos roscados, latón
Image of S3625 1-Gang Cubierta, Rectangular, Duplex Tornillos roscados, latón
Image of S3625 1-Gang Cubierta, Rectangular, Duplex Tornillos roscados, latón

1-Gang Cubierta, Rectangular, Duplex Tornillos roscados, latón

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: S3625

Serie de cajas de suelo de hormigón enrasadas, tapa de 1 contacto, rectangular, tornillos de rosca dúplex, latón.

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mouting Hardware Included
  • Tapa de caja de suelo rectangular enrasada
  • un solo canal
  • acabado en latón cepillado, tornillería de montaje incluida

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

S3625

Color

Latón

Construction

Machined

EU RoHS Indicator

Familia de producto

Flush Rectangular - PFB Series;Flush Rectangular - B24 Series;Flush Rectangular - B24 Series

Finish Type

Brass

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Brass
  • Cover Opening - Duplex Screw
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Type

Rectangular Cover

UPC

783585123806

Dimensiones

Dimensions

4.16 in x 2.99 in x 0.12 in

Display Size

1-Gang

Height

0.12 in

Length

4.16 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.55 lb

Width

2.99 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuración

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

Logística

Carton Quantity

10

Pallet Quantity

2880