HUBBELL MEXICO
3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
Image of 528 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
Image of 528 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
play
Image of 528 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
+2
Image of 528 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps

Marca: Raco

ID de catálogo: 528

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

528

Color

Gray

Drawn or Welded

Welded

Ends Cable

4

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169005286

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

3.375 in

Weight

0.583 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150