


Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBLTT545RB
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT545RB
Color
Azul, Amarillo
Familia de producto
TrukTrak Floor Cable Cover
Style
Channel Dim. 1.25" x 1.25"
Type
5-Channel, 45, Right Turn
UPC
783585537245
Dimensions
25 in x 20 in x 2.31 in
Height
2.31 in
Length
25 in
Weight
15.05 lb
Width
20 in
Carton Quantity
1