HUBBELL MEXICO
1
1

Heavy Duty Insulating Base

Marca: OHIO BRASS

ID de catálogo: 2721453076

Heavy duty insulating base for arrester with mass greater than 420 lb (218 kg)

Insulating base for heavy duty applications used to isolate arrester from ground

  • Heavy duty insulating base kit for use with surge counters
  • High strength porcelain housing
  • May be used for arresters with mass greater than 420 lb (218 kg)

General

Catalog Number

2721453076

UPC

096359262091

Dimensiones

Dimensions

10.313 in x 10.313 in x 13.750 in

Height

13.75 in

Length

10.313 in

Weight

38.56 lb

Width

10.313 in

Logística

Carton Quantity

1