HUBBELL MEXICO
Image of KC17 KC17
Image of KC17 KC17
Image of KC17 KC17
Image of KC17 KC17
+5
Image of KC17 KC17

KC17

Marca: Burndy

ID de catálogo: KC17

Conector mecánico de puesta a tierra, cable a plano, 10 - 7 AWG (Str) / 10 - 6 AWG (Sol), espárrago de 1/4".

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

KC17

Familia de producto

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Material

Bronze, Leaded, Commercial

Plated

No

Plating Type

Leaded Bronze Alloy

Stud Installation Torque inch pounds

80 LBS/in

Sub Brand

SERVIT POST

Tipo de producto

Mechanical

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810254301

UPC 14 Digit GTIN

00781810254301

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.37 in

Dimension - Body Width inch

0.44 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.50 in

Dimension - Height fraction

7/8

Dimension - Height inch

0.84 inn

Dimension - Height mm

21.3 mm

Dimension - L Length Overall mm

34.0 mm

Dimension - Length Overall inch

1.34 in

Dimension - Nut Width inch

0.62 in

Dimension - P inch

0.17 in

Dimension - Threads per inch

20

Dimension - Width inch

21 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

6 AWG-10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG

Conductor - Copper Str Size Range

7 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Relacionado con la Fuerza

Stud Installation Torque inch pounds

80 LBS/in

Logística

Carton Quantity

50

Pallet Quantity

44550