HUBBELL MEXICO
Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, naranja
Image of CR15IG Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, naranja

Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, naranja

Marca: Bryant

ID del Catálogo: CR15IG

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack, Isolated Ground

  • Duplex
  • Commercial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Isolated Ground

General

Application

Commercial Specification Grade

Catalog Number

CR15IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Straight Blade

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786734647

Dimensiones

Dimensions

3.28 in x 1.38 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

3.28 in

Weight

0.15 lb

Width

1.38 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Logística

Carton Quantity

10