MY LISTS
HUBBELL MEXICO
Image of UGP-15231QW UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P
* Representative image
Image of UGP-15231QW UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

UGP Series - 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

Brand: Killark

Catalog ID: UGP-15231QW

UGP Series - Aluminum 15 Amp 125VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 5-15P

Product details

General

Application

  • Petroleum refineries, chemical plants, wet/damp areas, corrosive environments, petroleum plants, grain elevators/feed mills, flour and feed mills, and indoor or outdoor locations

Catalog Number

UGP-15231QW

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

UGP

Type

Straight Blade

UPC

783936076683

Dimensions

Dimensions

6.625 in x 2.375 in x 1.875 in

Gross Weight with Packaging

0.4

Height

1.875 in

Length

6.625 in

Width

2.375 in

Electrical Ratings

Amperage Rating

15 A

Conductor Related

Number Of Wires

3

Wire Size

#10 AWG, #12 AWG, or #14 AWG

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Logistics

Carton Quantity

54