MES LISTES
HUBBELL MEXICO
Image of IG8200 Lame droite HBL® Extra Heavy Duty MAX Prise double isolée avec terre 15A, IG8200
Image of IG8200 Lame droite HBL® Extra Heavy Duty MAX Prise double isolée avec terre 15A, IG8200

Lame droite HBL® Extra Heavy Duty MAX Prise double isolée avec terre 15A, IG8200

Marque: Hubbell Wiring Device-Kellems

No de catalogue: IG8200

Prise double HBL® Extra Heavy Duty MAX isolée avec mise à la terre 15A, qualité hospitalière, 2-pôles, 3-fils avec mise à la terre, 125V, 5-15R, orange.

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

Terre isolée

Détails du produit

Général

Application

  • À usage intensif de qualité hospitalière

Catalog Number

IG8200

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Couleur

Orange

Indicateur EU RoHs

Yes

Matériau

thermoplastique

Matériel - quincaillerie de montage

Screw Mounting

Nombre de pôles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Puissance max. (hp)

0.5

Série

Extra Heavy Duty Hospital Grade

Spécifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • Clamp - Nickel plated steel
  • Contacts - 0.031" (0.8) Brass
  • Face - PBT
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Terminal Screws - Brass

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Type

Finder Groove Face

Type

Duplex Receptacle

Type d'article

Traditional Duplex

UPC

783585842509

Dimensions

Dimensions

3.28 po x 1.33 po x 1.05 po

Hauteur

1.05 in

Largeur

1.33 in

Longueur

3.28 in

Poids

0.2 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Back and Side Wired Screw Terminals

Courant nominal

15 A

Courant nominal

15 A

Courant nominal

15 A

Description de la tension nominale

125 V

Phase

Single Phase

Puissance en Watts

1875 W

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

125 V

Lié au conducteur

Calibre des fils

#14 AWG to #10 AWG

Nombre de fils

3-Wire

Certifications et conformité

Classe NEMA nominale

5-15R

Norme(s) de l'industrie

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Normes - Conformité RoHS

CM

Logistique

Quantité dans l'emballage

10

Ressources et téléchargements