HUBBELL MEXICO
TradeSelect, Dispositivos de cuchilla recta, Receptáculos, Grado residencial, Duplex, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Terminales de empuje
Image of RR15I TradeSelect, Dispositivos de cuchilla recta, Receptáculos, Grado residencial, Duplex, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Terminales de empuje
Image of RR15I TradeSelect, Dispositivos de cuchilla recta, Receptáculos, Grado residencial, Duplex, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Terminales de empuje

TradeSelect, Dispositivos de cuchilla recta, Receptáculos, Grado residencial, Duplex, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Terminales de empuje

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: RR15I

tradeSELECT® Straight Blade Receptacle, Residential Grade, Duplex, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778100024

Dimensiones

Display Size

Standard Sized Product

Weight

0.038 lb

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logística

Carton Quantity

10

Pallet Quantity

10000