HUBBELL MEXICO
Image of YHD250 YHD250
Image of YHD250 YHD250
play
3D View
play
360 View
+2
Image of YHD250 YHD250

YHD250

Marca: Burndy

ID de catálogo: YHD250

Macho de compresión para cobre, AL o ACSR y conductores compactos, ranura A(Run) ACSR:3/0 (6/1) - 4/0 (6/1).

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHD250

Die Index

D3

Familia de producto

Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Tipo de producto

Compression

Trade Name

HYCRIMP™

Type

YHD

UPC

781810139202

UPC 14 Digit GTIN

00781810139202

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height fraction

1-47/100 in

Dimension - Height inch

1.47 in

Dimension - Height mm

37.3 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width fraction

89/100 in

Dimension - Width inch

0.89 in

Dimension - Width mm

23 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - ACSR Cmpt Run

4/0 AWG;1/0 AWG;2/0 AWG;3/0 AWG;266.8 kcmil

Conductor - ACSR Cmpt Run Range

4/0 AWG-266.8 kcmil

Conductor - ACSR Cmpt Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG-1 AWG

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

4/0

Conductor - AL Str Run Range

4/0

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

6 AWG-1/0 AWG

Conductor - Copper Solid Run

250 - 300

Conductor - Copper Solid Run Range

250 - 300

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-1/0 AWG

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

6 AWG-1/0

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

250

Pallet Quantity

8250