HUBBELL MEXICO
Image of GXP1828RF GXP1828RF
Image of GXP1828RF GXP1828RF
play
3D View
play
360 View
+2
Image of GXP1828RF GXP1828RF

GXP1828RF

Marca: Burndy

ID de catálogo: GXP1828RF

Conector de tierra para suelo elevado de aleación de cobre fundido, #6 Sol.-4/0 Str. 4.53 in L, 3.94 in W.

  • Fits a wide range of raised floor pedestals/fence posts from 3/4" to 2" (7/8"-2" Round, 3/4" - 1-1/2" Square)
  • Accepts a wide range of wire sizes, #6 Sol to 4/0 Str
  • Can be used for rebar sizes ranging from #7 to #12 size (7/8" to 1-1/2" dia)
  • Accommodates parallel wires or cross grid arrangements, wires can be installed in cross grid configuration
  • Accepts one or two wires in any configuration
  • Easy to install open design eliminates the need to disassemble before installing
  • One socket size (1/2" socket) fits all hardware
  • Made of high copper alloy with stainless steel hardware
  • UL467 Listed for the US and Canadian Markets
  • Rated for Direct Burial in earth or concrete

General

Application

Used on applications which requiring multiple conductor sizes and/or configurations.

Catalog Number

GXP1828RF

Familia de producto

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Pedestal Raised Floor Ground Clamp

Installation Torque Recommended in-lb

120 LBS/in

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Sub Brand

SUPER-CLAMP

Tipo de producto

Mechanical

Trade Name

SUPER-CLAMP™

Type

GXP1828RF

UPC

781810503133

UPC 14 Digit GTIN

00781810503133

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

1.96 in

Dimension - Height mm

49.8 mm

Dimension - Length Overall inch

4.53 in

Dimension - Pad Width inch

3.94 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size A Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size B Range

6 AWG-4/0 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

6 AWG-4/0 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

6 AWG-4/0 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Installation Torque Recommended in-lb

120 LBS/in

Logística

Carton Quantity

20

Pallet Quantity

1020