MI LISTA
HUBBELL MEXICO
Image of HBL415HI Dispositivos de cuchilla recta, receptáculos, 4 plex, grado hospitalario, 2 polos, 3 hilos, conexión a tierra, 15A 125V, 5-15R, marfil,
Image of HBL415HI Dispositivos de cuchilla recta, receptáculos, 4 plex, grado hospitalario, 2 polos, 3 hilos, conexión a tierra, 15A 125V, 5-15R, marfil,
Image of HBL415HI Dispositivos de cuchilla recta, receptáculos, 4 plex, grado hospitalario, 2 polos, 3 hilos, conexión a tierra, 15A 125V, 5-15R, marfil,

Dispositivos de cuchilla recta, receptáculos, 4 plex, grado hospitalario, 2 polos, 3 hilos, conexión a tierra, 15A 125V, 5-15R, marfil,

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL415HI

Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory, Single Pack.

  • El orificio de anclaje y la característica de bucle aseguran el cable sólido para terminaciones rápidas y fáciles
  • Contactos de triple limpieza
  • Lengüetas de ruptura de fácil acceso para cableado dividido
  • Tres conductores energizan los cuatro tomacorrientes

Detalles del producto

General

Application

  • 4-Plex Hospital Grade

Catalog Number

HBL415HI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

4-PLEX

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#12 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

4-PLEX Receptacle

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

Style

Smooth Face

Type

4-PLEX Receptacle

UPC

783585015767

Dimensiones

Dimensions

4.3 in x 4.3 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5

Pallet Quantity

1440

Recursos y descargas