MI LISTA
HUBBELL MEXICO
Image of HBL8200SGIA Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario resistente a manipulaciones, de 2 polos y 3 cables con conexión a tierra, 15A
Image of HBL8200SGIA Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario resistente a manipulaciones, de 2 polos y 3 cables con conexión a tierra, 15A
Image of HBL8200SGIA Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario resistente a manipulaciones, de 2 polos y 3 cables con conexión a tierra, 15A
Image of HBL8200SGIA Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario resistente a manipulaciones, de 2 polos y 3 cables con conexión a tierra, 15A

Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario resistente a manipulaciones, de 2 polos y 3 cables con conexión a tierra, 15A

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL8200SGIA

Straight Blade Devices, Receptacles, Duplex, Tamper Resistant Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Mecanismo de contacto exclusivo a prueba de manipulaciones que evita lesiones
  • Cables integrados para una instalación rápida y sin partes activas expuestas
  • Cinta de conexión a tierra de latón niquelado de una pieza
  • La superficie de marcado del D.I. ayuda a identificar rápidamente el circuito

Detalles del producto

General

Application

Extra Heavy Duty Hospital Grade

Catalog Number

HBL8200SGIA

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-0 and UL 94-5 VA
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Ground Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-Grounding Clip - Stainless steel
  • Base - PBT
  • Contacts - .037 in. (.9) Nickel plated brass
  • Face - PBT
  • Lead Wires - 6 in. (15.24), #12 AWG 65/30 stranded copper wire
  • Mounting Screws - Zinc plated
  • Mounting Strap - .050 in. (1.3) Nickel plated brass

Style

Tamper Resistant

Type

Receptacle

UPC

783585152233

Dimensiones

Dimensions

3.29 in x 1.65 in x 1.27 in

Display Size

Standard Sized Product

Height

1.27 in

Length

3.29 in

Weight

0.35 lb

Width

1.65 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Wire Leads

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Logística

Carton Quantity

10

Recursos y descargas