Marca: Killark
ID del Catálogo: VSIH20R304
Catalog Number
VSIH20R304
Color Code
Red
EU RoHS Indicator
Contact Manufacturer
Material
GRP (Glass-Reinforced Polyester)
Number Of Poles
4
Receptacle Type
Mechanically Interlocked
Series
VSIH
Temperature Range
(T4) -50°C to +60°C;(T5) -50°C to +40°C
Type
Pin & Sleeve
UPC
783936182476
Hub Size
M32
Weight
7.72 lb
Frequency Rating
50/60 Hz
Voltage Rating
480-500 VAC
Number Of Wires
5
ATEX File Number
INERIS 20 ATEX 0022X
Hazardous Rating(s)
IECEx File Number
IECEx INE 20.0020X
IP Rating
IP66