MI LISTA
HUBBELL MEXICO
Image of VZRPF8 VZRPF8 - MBL Series - Polycarbonate 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires
Image of VZRPF8 VZRPF8 - MBL Series - Polycarbonate 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires

VZRPF8 - MBL Series - Polycarbonate 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires

Marca: Killark

ID del Catálogo: VZRPF8

MBL Series - Polycarbonate 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Detalles del producto

General

Application

For use with MBL Series lighting.

Catalog Number

VZRPF8

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Optic Type

Enclosed Reflector With Polycarbonate Lens

Type

Polycarbonate 8" Spin-Top Type Flat Lens

UPC

783936083346

Dimensiones

Dimensions

8.5 in x 8.5 in x 5.25 in

Gross Weight with Packaging

1

Height

5.25 in

Length

8.5 in

Width

8.5 in

Recursos y descargas

Avisos para clientes