Connector, Parallel Groove
* Representative image
Connector, Parallel Groove

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC406

Three Center Bolt Bronze Parallel Groove Connector

Bronze multiple center bolt connector for copper to copper conductor connections only.

For copper to copper conductor connectors

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LC406

Cover Available

No

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Washer

Stainless Steel

Plating

No

Product Category

Mechanical Connectors

Style

Three Center Bolts

UPC

096359319580

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Dimensions

5.125 in x 3.500 in x 3.375 in

Height

3.375 in

Length

5.125 in

Weight

4.606 lb

Width

3.5 in

Conductor Related

Conductor Diameter - Maximum

1.152

Conductor Diameter - Minimum

0.811

Conductor Diameter (Main) - Maximum

1.152 in

Conductor Diameter (Main) - Minimum

0.813 in

Conductor Diameter (Main) Range

0.813 - 1.152

Conductor Diameter (Tap) - Maximum

1.152 in

Conductor Diameter (Tap) - Minimum

0.811 in

Conductor Diameter Range

0.811 - 1.152

Conductor Type

Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

315

Resources and downloads

Specifications