
Brand: ANDERSON
Catalog ID: LC406
Bronze multiple center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC406
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Three Center Bolts
UPC
096359319580
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
5.125 in x 3.500 in x 3.375 in
Height
3.375 in
Length
5.125 in
Weight
4.606 lb
Width
3.5 in
Conductor Diameter - Maximum
1.152
Conductor Diameter - Minimum
0.811
Conductor Diameter (Main) - Maximum
1.152 in
Conductor Diameter (Main) - Minimum
0.813 in
Conductor Diameter (Main) Range
0.813 - 1.152
Conductor Diameter (Tap) - Maximum
1.152 in
Conductor Diameter (Tap) - Minimum
0.811 in
Conductor Diameter Range
0.811 - 1.152
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex
Pallet Quantity
315