HPS_ID_G3403_PRODIMAGE
HPS_ID_G3403_PRODIMAGE

Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G3403

Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

  • C-Type Ground ClampContinuous Current 350A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 636 kcmil ACSR (0.998")
  • Main Line Range Min. #8 Sol. CU (0.128in.)
  • Jumper Range Max. 2/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Eye Screw/T-Handle Installation Torque (in-lb)
250 in-lb
Ferrule Installation Torque (in-lb)
250 in-lb
Handle Type
Eyescrew
Jaw Type
Smooth Jaws
Material
Aluminum
Terminal Connection Type
Pressure
UPC
096359038214

Dimensions

Jaw Opening Size - Maximum
.998 in
Jaw Opening Size - Minimum
.128 in
Weight
0.98 lb

Electrical Ratings

Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Grounding Wire Capacity Maximum
2/0 Cable w/ Plain Terminal
Grounding Wire Capacity Minimum
#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade
ASTM Grade 3

Resources and downloads