HUBBELL POWER SYSTEMS
Image of G3403 Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening
Image of G3403 Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening
Buy America(n) Qualified

Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: G3403

Ground Clamp - C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

  • C-Type Ground ClampContinuous Current 350A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 636 kcmil ACSR (0.998")
  • Main Line Range Min. #8 Sol. CU (0.128in.)
  • Jumper Range Max. 2/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Catalog Number

G3403

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

UPC

096359038214

Dimensions

Jaw Opening Size - Maximum

.998 in

Jaw Opening Size - Minimum

.128 in

Weight

0.98 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

ASTM Grade 3

Resources and downloads

Specifications

Sales Drawings