HPS_ID_CRT_SR_PRODIMAGE
HPS_ID_CRT_SR_PRODIMAGE
play

CRT-15 - Current Transformer - Revenue Metering CT - Indoor/Outdoor - High Accuracy 0.15 Class

Brand:

Meramec

Revenue Metering Low Voltage CTs for Indoor/Outdoor Utility Applications.

Low voltage indoor/outdoor Utility Applications transformer. High accuracy revenue metering low voltage transformer.

  • +/- 0.15% accuracy from Nameplate Rating to Rating Factor
  • =/- 0.3% accuracy from below Nameplate Rating to 10% Nameplate Rating
  • Indoor/Outdoor application
  • 5.5" (140 mm) window
  • 8.25" (210 mm) W x 9.84" (250mm) H x 2.88" (73 mm) D
  • 200A - 4000A primary current
  • 5A secondary current
  • 60 Hz rated frequency
  • 0.6kV, 10kV BIL full wave
  • 180 x Rated Current mechanical rating
  • 80 x Rated Current thermal rating
  • IEC version also available
  • Single ratio and dual ratio available
  • Optional accessories available

Product details

General

Application
Metering
Color - Housing
Black

Resources and downloads

Sales Drawings

Videos

play
Meramec Factory Tour: Cuba, MO - Hubbell Power Systems (VI10142E1018)