PPHID-23799
PPHID-23799

Jumper Clamp Assembly

Brand:

OHIO BRASS

Catalog ID:

2717263001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.60 - 2.00 inches (41 - 51mm)
  • Yoke Type - Dual
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

Product details

General

Accessory Type
Jumper Assembly
EU RoHS Indicator
Contact Manufacturer
Number of Sheds
1.60-2.00
UPC
096359261988
Yokes
Dual

Dimensions

Weight
15.56 lb

Logistics

Standard Package
1

Resources and downloads