PPHID-19483
PPHID-19483
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
+1
HUS_ID_KellyBarAlt-03_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating

Brand:

Chance

Catalog ID:

630013

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2" (50.8 mm) Hex Kelly Bar.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint
  • Includes Bent Arm Pin and Coil Lock

Product details

General

Application
Anchor/Pile Installation
Bolt Grade
5
Coating
Painted
EU RoHS Indicator
No
Kelly Bar Shape
Hex
Number of Bolt Holes
6
Torque Rating
10000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359227441

Dimensions

Anchor Installation Hole Size
0.5 in
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Dimensions
7.31 in x 6.500 in x 7.310 in
Height
7.31 in
Kelly Bar Adapter Inside Width
2 in
Kelly Bar Hole Distance to Flange
5 in
Length
7.31 in
Weight
9.8 lb
Width
6.5 in

Logistics

Pallet Quantity
80
Standard Package
1