PPHID-23684
PPHID-23684

Anchor Shackle - 30k lb

Brand:

ANDERSON

Catalog ID:

AS25LBNK

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 30,000 lbs
  • 0.875" opening
  • 0.625" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
AS Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359285045

Dimensions

Assembly Rating (Ultimate)
0 lb
Clevis Opening
0.875 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
3.01 in x 1.76 in x 1.38 in
Height
1.38 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
3.01 in
Length - Coupling
2.781 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
1.1 lb
Width
1.76 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
1890