Anchor, Extension, SS150, X 7ft

Brand:

Chance

Catalog ID:

C1100389

Square Shaft (SS 150) Extension 7' (2134 mm)

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
7000 ft-lbs
Type
Anchor Extensions
UPC
096359009757

Dimensions

Dimensions
84.000 in x 2.500 in x 2.500 in
Height
2.5 in
Length
84 in
Weight
54.145 lb
Width
2.5 in

Logistics

Pallet Quantity
24
Standard Package
1

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
play
CHANCE Square Shaft Anchor Installation (VI0655E)