HPS_ID_FOSDA17_PRODIMAGE
* Representative image
HPS_ID_FOSDA17_PRODIMAGE

ADSS Aerial Slack Storage System, 12" Dia.

Brand:

Opti-Loop

Catalog ID:

FOSDA12ADSS

OptiLoop 12" ADSS Aerial Slack Storage System, Plastic, Single-wrap

The Opti-Loop™ ADSS Direct Attach unit uses the patented bowtie double deadend process for storing ADSS fiber. This system provides maximum protection for fiber cable, and contains no conductive properties.

  • 25% calcium carbonate filled impact copolymer polypropylene
  • Aluminum brackets with UV resistant plastic mounting angle
  • Stainless steel threaded stud and hex nut
  • Grommets and ties included

Product details

General

Application
ADSS Cable Storage
Cable Tie Notch
Yes
Material
25% calcium carbonate filled impact copolymer polypropylene
Product Category
Communications Connectors
UPC
096359707042
Wraps
Single

Dimensions

Diameter - Inside
12 in
Diameter - Outside
13.6 in
Height
0.95 in
Length
17.9 in
Weight
3.5 lb

Logistics

Pallet Quantity
200