Bell Cuff Gloves Class 2 14" Yel/Blk Size 9H
Request a Quote
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
PSC214BCYB9H
BELL CLASS 2 14" YEL/BLK SIZE 9H
Class 2
Maximum use voltage 17,000 volts AC / 25,500 volts DC
color is yellow under black
Product details
Resources and downloads
Product details
General
Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457039
Dimensions
Length
14 in
Weight
1.64 lb
Width
9.5 in
Electrical Ratings
Voltage - Maximum
17000 VAC
25500 VDC
Voltage Rating
Class 2 V
Logistics
Carton Quantity
10
Pallet Quantity
120
Resources and downloads
Specifications
CLTE-PSC214BCYB9H-SPEC-EN
Catalogs
Rubber Insulating Gloves
Installation Manuals
Download All
CHANCE Rubber Insulating Gloves User Instructions (07-1102-por) Portuguese
CHANCE Rubber Insulating Gloves User Instructions (07-1102-eng)
CHANCE Rubber Insulating Gloves User Instructions (07-1102-fra) French
CHANCE Rubber Insulating Gloves User Instructions (07-1102-esp) Spanish
Videos
CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)