HPS_ID_C4030838_PRODIMAGE
HPS_ID_C4030838_PRODIMAGE

Phasing Meter Tester for Analog/Digital Models to 16kV and Energized Insulator Testers

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030838

The phasing voltmeter tester allows line personnel to determine, in the field, the operating condition of the instruments.

  • Works for the following units: H1876, H18761, T4032261, H18767, T4030786, T4032399, T4032398, C4033369, C4033370, H1879, C4032298, C4032299, C4031369
  • Uses each instrument’s own meter to display its operating condition
  • Pulling plug from jack disconnects included 9-Volt battery that typically lasts 1 year and is easily replaced
  • Plugs into jack on instrument and shows reading when clip is contacted to each terminal in each position of polarity switch

Product details

General

Catalog Number

C4030838

EU RoHS Indicator

No

Style

Phasing Meter Tester

UPC

096359018575

Dimensions

Weight

4 lb

WeightMetric

1.8 kg

Logistics

Standard Package

1

Resources and downloads

Specifications