Pad Mount Deadfront Fused Sectionalizer

Brand:

Trinetics

Low-profile fused sectionalizing gear designed for critical 200A/600A circuits where the system must be protected and sectionalized.Units are designed for safety, ease of operation, versatility and aesthetics. They are available in single- and three-phase for radialor loop circuits through 35kV.

  • The fused sectionalizing enclosure is available 5kV through 35kV.
  • White electrical grade fiberglass provides electrical insulation and enhances visibility.
  • 304 Stainless steel hinges and hardware.
  • Mimic bus on dead-front side and on individuallift-out rear barriers in fuse compartment.
  • 12 ga. steel throughout provides extremely high strength.
  • The enclosure is designed for outdoor installation and is completely assembled prior to shipment.

Available with either current limiting or power fuses. Standard gear is 12 gauge steel with Munsell green powder finish. Optionalmaterials and finishes available as well as custom designs.

Product details

General

Color
Munsell Green
Material
Steel