HPS_ID_GCW41A_PRODIMAGE
HPS_ID_GCW41A_PRODIMAGE

4in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand:

Chance

Catalog ID:

GCW41

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved cast washer, 4" square x 17/32" thick at boss
  • 15/16" diameter hole for 7/8" diameter bolt
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GCW41

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Size

4 in X 4 in

Type

Washer

UPC

096359036388

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

4.000 in x 4.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

4 in

Thickness_Fraction

1/2 in

Weight

0.97 lb

Width

4 in

Certifications And Compliance

RUS Listed Reference

d - Washers, curved

Logistics

Pallet Quantity

2400

Resources and downloads