HPS_ID_T4001525_PRODIMAGE
* Representative image
HPS_ID_T4001525_PRODIMAGE
HUS_ID_Jibs with Sheave Adapters_PRODIMAGE

3"- Diameter Insulated Jib for Altec trucks Rated Working Load: 1,000 lb

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001525

JIB EXTENSION 3IN X 36.69IN 7HOLES(.78)

  • 3 in x 36.69 in (76.2 mm x 931.92 mm)
  • Rated working load limit: 1,000 lb. (453 kg)
  • 7 hole locations for pinning

Product details

General

Catalog Number

T4001525

UPC

096359058571

Dimensions

Dimensions

40 in x 3.25 in x 3.25 in

Dimensions Metric

101.6 mm x 8.3 mm x 8.3 mm

Height

3.25 in

Height Metric

8.3 mm

Length

40 in

Length Metric

101.6 mm

Weight

11 lb

WeightMetric

5 kg

Width

3.25 in

WidthMetric

8.3 mm

Logistics

Pallet Quantity

99

Resources and downloads