EM6116-12
* Representative image
EM6116-12

Fiber Optic Shield Connector

Brand:

EMC

Catalog ID:

EM-6116-12

Insulated bonding harness with 1⁄4" ring terminal at one end, and 3⁄4" x 3⁄4" fiber optic cable shield connector with 9 blossoms at the other end. Crimp termination and harness formed up at 45° angle from top surface of connector. Utilizes #6 AWG bonding harness.

Black PVC Insulation, Tin plated fiber optic cable shield connector & Terminal.

Fiber Optic Shield Connector with flexible harness

Product details

General

Catalog Number

EM-6116-12

Dimensions

Length

12 in

Conductor Related

Conductor Size

#6 AWG

Resources and downloads

Specifications